OBS RC 04-1_NTR 25001P HSP (nEU)
10699813
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 1.85 mm
- Roller Diameter (mm): 4 mm
- Base Catalog No: 04-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 150006 mm
- Chain Length (No. of Links): 25.001 ST
- Chain Pitch (mm): 6 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 3000 N
- Lubrication: VSK001: RexPro
- Net Weight: 96.00
- Pin Length (mm): 7.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 3000 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: G
- Width Between Outer Plates (mm): 4.2 mm