OBS RC 08B-2 SS_PIN08B-3SS,2/1 260P DRW
10700365
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: PIN08B-3SS,2/1
- Chain Length (mm): 3302 mm
- Chain Length (No. of Links): 260 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.47
- Pin Length (mm): 44.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 19500 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG