OBS RC 08B-3_L18 160P FU215-0 KRT (nEU)
10700745
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2032 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 1.97
- Pin Length (mm): 44.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 47500 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm