OBS RC 08B-2 EB_L05 4355P HSP (nEU)
10700875
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-2 EB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 55308.5 mm
- Chain Length (No. of Links): 4.355 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I_I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 31100 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 1.34
- Pin Length (mm): 31 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 32000 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm