OBS RC 08B-3_W190,2/2 9P
10700908
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: W190,2/2
- Chain Length (mm): 114.3 mm
- Chain Length (No. of Links): 9 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.36
- Pin Length (mm): 44.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 47500 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG