OBS RC 10B-1 AT_W346,1/8 USE 11043208
10701930
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: W346,1/8
- Chain Length (mm): 2540 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK006: Structovis
- Net Weight: 0.97
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 15000 N
- Roller Style: FLP
- Weight unit: KG