OBS RC 05B-1_NTR 197P (nEU)
10702384
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 2.31 mm
- Roller Diameter (mm): 5 mm
- Base Catalog No: 05B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1576 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 4400 N
- Lubrication: VSK001: RexPro
- Net Weight: 156.00
- Pin Length (mm): 8.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 5000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: G
- Width Between Outer Plates (mm): 4.9 mm