OBS RC 100HE-3_LLB 251P V-V
10757293
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 100HE-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7969.25 mm
- Chain Length (No. of Links): 251 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: V-V
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 312000 N
- Lubrication: VSK001: RexPro
- Net Weight: 13.39
- Pin Length (mm): 120 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 345000 N
- Roller Style: FLP
- Transverse Pitch (mm): 39.12 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.3 mm