OBS RC 10B-1 SS_PIN10B-2SSNUT,1/1+ 1584P
10840558
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: PIN10B-2SSNUT,1/1+15A
- Chain Length (mm): 25146 mm
- Chain Length (No. of Links): 1.584 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.09
- Pin Length (mm): 37.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 14000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG