OBS RC 100-2_M87531OP+M87532IP,OP+IPgez
10845879
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: M87531OP
- Chain Length (mm): 16351.25 mm
- Chain Length (No. of Links): 515 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 174000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.94
- Pin Length (mm): 75.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 183000 N
- Roller Style: FLP
- Transverse Pitch (mm): 35.76 mm
- Weight unit: KG