OBS RC 100HS-1 WM HPL_L++ 72P KRT
10867885
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 100HS-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2286 mm
- Chain Length (No. of Links): 72 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 104000 N
- Lubrication: VSK010: Stabyl
- Net Weight: 4.52
- Pin Length (mm): 42.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 115000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.3 mm