OBS RC 100-1 AT_141P
10905193
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 100-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4476.75 mm
- Chain Length (No. of Links): 141 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK006: Structovis
- Net Weight: 4.04
- Pin Length (mm): 39.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 91500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 27.6 mm