OBS RC 08B-1 SS AT_W294,1/4 J2 L08 552P
10920155
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: W294,1/4
- Chain Length (mm): 7010.4 mm
- Chain Length (No. of Links): 552 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 0.79
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 11000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG