TLK136-110MMX160MM-MT16301LBFT-B7XM14
10662977
MFG #: Tollok
$0.00
/
- External Diameter (mm): 160 mm
- Internal Diameter (mm): 110 mm
- Axial Force 1: 233 kN
- Axial Force 2: 170 kN
- Axial Force Total: 403 kN
- Net Weight: 6.50
- Screws Tightening Torque 1: 230 Nm
- Screws Tightening Torque 2: 145 Nm
- Torque 1: 12800 Nm
- Torque 2: 9300 Nm
- Torque Total: 22100 Nm
- Weight unit: KG
Tollok T136110X160 High Torque Locking Device with an external diameter of 160-millimeters and an internal diameter of 110-millimeters.