TLK136-140MMX200MM-MT32822LBFT-B8XM16
10662980
MFG #: Tollok
$0.00
/
- External Diameter (mm): 200 mm
- Internal Diameter (mm): 140 mm
- Axial Force 1: 370 kN
- Axial Force 2: 266 kN
- Axial Force Total: 636 kN
- Net Weight: 11.20
- Screws Tightening Torque 1: 355 Nm
- Screws Tightening Torque 2: 230 Nm
- Torque 1: 25900 Nm
- Torque 2: 18600 Nm
- Torque Total: 44500 Nm
- Weight unit: KG
Tollok T136140X200 High Torque Locking Device with an external diameter of 200-millimeters and an internal diameter of 140-millimeters.