TLK136-150MMX210MM-MT35109LBFT-B8XM16
10662981
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 150 mm
- Axial Force 1: 370 kN
- Axial Force 2: 266 kN
- Axial Force Total: 636 kN
- Net Weight: 11.90
- Screws Tightening Torque 1: 355 Nm
- Screws Tightening Torque 2: 230 Nm
- Torque 1: 27700 Nm
- Torque 2: 19900 Nm
- Torque Total: 47600 Nm
- Weight unit: KG
Tollok T136150X210 High Torque Locking Device with an external diameter of 210-millimeters and an internal diameter of 150-millimeters.