TLK136-170MMX240MM-MT59375LBFT-B8XM20
10662983
MFG #: Tollok
$0.00
/
- External Diameter (mm): 240 mm
- Internal Diameter (mm): 170 mm
- Axial Force 1: 578 kN
- Axial Force 2: 370 kN
- Axial Force Total: 948 kN
- Net Weight: 20.60
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 49100 Nm
- Torque 2: 31400 Nm
- Torque Total: 80500 Nm
- Weight unit: KG
Tollok T136170X240 High Torque Locking Device with an external diameter of 240-millimeters and an internal diameter of 170-millimeters.