TLK136-200MMX270MM-MT8740LBFT-B10XM20
10662986
MFG #: Tollok
$0.00
/
- External Diameter (mm): 270 mm
- Internal Diameter (mm): 200 mm
- Axial Force 1: 722 kN
- Axial Force 2: 463 kN
- Axial Force Total: 1185 kN
- Net Weight: 23.40
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 72200 Nm
- Torque 2: 46300 Nm
- Torque Total: 118500 Nm
- Weight unit: KG
Tollok T136200X270 High Torque Locking Device with an external diameter of 270-millimeters and an internal diameter of 200-millimeters.