TLK136-240MMX310MM-MT125832LBFT-B12XM20
10662988
MFG #: Tollok
$0.00
/
- External Diameter (mm): 310 mm
- Internal Diameter (mm): 240 mm
- Axial Force 1: 867 kN
- Axial Force 2: 555 kN
- Axial Force Total: 1422 kN
- Net Weight: 27.90
- Screws Tightening Torque 1: 690 Nm
- Screws Tightening Torque 2: 355 Nm
- Torque 1: 104000 Nm
- Torque 2: 66600 Nm
- Torque Total: 170600 Nm
- Weight unit: KG
Tollok T136240X310 High Torque Locking Device with an external diameter of 310-millimeters and an internal diameter of 240-millimeters.