TLK136-420MMX505MM-MT436428LBFT-B16XM24
10662997
MFG #: Tollok
$0.00
/
- External Diameter (mm): 505 mm
- Internal Diameter (mm): 420 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Net Weight: 65.40
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 349000 Nm
- Torque 2: 242700 Nm
- Torque Total: 591700 Nm
- Weight unit: KG
Tollok T136420X505 High Torque Locking Device with an external diameter of 505-millimeters and an internal diameter of 420-millimeters.