TLK136-440MMX525MM-MT457228LBFT-B16XM24
10662998
MFG #: Tollok
$0.00
/
- External Diameter (mm): 525 mm
- Internal Diameter (mm): 440 mm
- Axial Force 1: 1662 kN
- Axial Force 2: 1156 kN
- Axial Force Total: 2818 kN
- Net Weight: 82.70
- Screws Tightening Torque 1: 1200 Nm
- Screws Tightening Torque 2: 690 Nm
- Torque 1: 365600 Nm
- Torque 2: 254300 Nm
- Torque Total: 619900 Nm
- Weight unit: KG
Tollok T136440X525 High Torque Locking Device with an external diameter of 525-millimeters and an internal diameter of 440-millimeters.