TLK200-1INX1.969IN-MCT264LBFT-BM6X8
10432043
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.969 in
- Internal Diameter (in): 1 in
- Axial Force (Lbf): 7456 lbs
- Height: 2.00
- Length: 1.00
- Net Weight: 0.70
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 324 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T200P010000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 1.969-inches and an internal diameter of 1.0000-inches.