TLK200-21/2INX3.740IN-MCT2355LBFT-BM8X16
10432107
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.5 in
- Axial Force (Lbf): 26088 lbs
- Height: 3.80
- Length: 1.40
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 3053 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T200P020102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.740-inches and an internal diameter of 2.5000-inches.