TLK200-13/16INX2.159IN-MCT388LBFT-BM6X10
10432484
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.159 in
- Internal Diameter (in): 1.1875 in
- Axial Force (Lbf): 9244 lbs
- Height: 2.20
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 486 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T200P010316 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.159-inches and an internal diameter of 1.1875-inches.