TLK200-17/16INX2.559IN-MCT647LBFT-BM6X14
10432621
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.559 in
- Internal Diameter (in): 1.4375 in
- Axial Force (Lbf): 12740 lbs
- Height: 2.60
- Length: 1.10
- Net Weight: 0.90
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 826 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T200P010716 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.559-inches and an internal diameter of 1.4375-inches.