TLK200-140MMX190MM-MCT15636LBFT-B22XM12
10432785
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 351 kN
- Height: 7.50
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 24500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T200140X190 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.