TLK200-53/4INX7.87IN-MT17337LBFT-BM12X24
10432954
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.874 in
- Internal Diameter (in): 5.75 in
- Axial Force (Lbf): 85719 lbs
- Height: 7.90
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 24383 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T200P050304 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 7.874-inches and an internal diameter of 5.7500-inches.