TLK200-130MMX180MM-MCT13165LBFT-B20XM12
10432986
MFG #: Tollok
$0.00
/
- External Diameter (mm): 180 mm
- Internal Diameter (mm): 130 mm
- Axial Force (kN): 320 kN
- Height: 7.10
- Length: 2.10
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 20800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T200130X180 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 180-millimeters and an internal diameter of 130-millimeters.