TLK200-11/8INX2.165IN-MCT368LBFT-BM6X10
10433033
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.125 in
- Axial Force (Lbf): 9266 lbs
- Height: 2.20
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 464 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T200P010108 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.1250-inches.