TLK200-540MMX650MM-MCT464663LBFT-B45XM24
10433152
MFG #: Tollok
$0.00
/
- External Diameter (mm): 650 mm
- Internal Diameter (mm): 540 mm
- Axial Force (kN): 2813 kN
- Height: 25.60
- Length: 5.20
- Net Weight: 185.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 759500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.60
Tollok T200540X650 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 650-millimeters and an internal diameter of 540-millimeters.