TLK200-15/8INX2.953IN-MCT1174LBFT-BM8X12
10433221
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.625 in
- Axial Force (Lbf): 20006 lbs
- Height: 3.00
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1489 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T200P010508 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.6250-inches.