TLK110-110MMX140MM-MCT11801LBFT-B12XM12
10432401
MFG #: Tollok
$0.00
/
- External Diameter (mm): 140 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 291 kN
- Height: 7.10
- Length: 5.60
- Net Weight: 19.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 16000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T110110X140 Medium-High Torque Locking Device with an external diameter of 140-millimeters and an internal diameter of 110-millimeters.