TLK110-11/2INX1.969IN-MCT633LBFT-B8XM6
10432427
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.969 in
- Internal Diameter (in): 1.5 in
- Axial Force (Lbf): 10226 lbs
- Height: 2.90
- Length: 2.30
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 639 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T110P010102 Medium-High Torque Locking Device with an external diameter of 1.969-inches and an internal diameter of 1.5-inches.