TLK110-25MMX34MM-MCT207LBFT-B4XM6
10432435
MFG #: Tollok
$0.00
/
- External Diameter (mm): 34 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 23 kN
- Height: 2.30
- Length: 2.10
- Net Weight: 0.80
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 280 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T110025X034 Medium-High Torque Locking Device with an external diameter of 34-millimeters and an internal diameter of 25-millimeters.