TLK110-115/16INX2.559IN-MT1510LBFT-B8XM8
10432463
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.559 in
- Internal Diameter (in): 1.9375 in
- Axial Force (Lbf): 23618 lbs
- Height: 3.70
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1907 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.70
Tollok T110P011516 Medium-High Torque Locking Device with an external diameter of 2.559-inches and an internal diameter of 1.9375-inches.