TLK110-20MMX28MM-MCT162LBFT-B4XM6
10432577
MFG #: Tollok
$0.00
/
- External Diameter (mm): 28 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 23 kN
- Height: 2.00
- Length: 1.80
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 220 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T110020X028 Medium-High Torque Locking Device with an external diameter of 28-millimeters and an internal diameter of 20-millimeters.