TLK110-17MMX26MM-MCT133LBFT-B4XM6
10432596
MFG #: Tollok
$0.00
/
- External Diameter (mm): 26 mm
- Internal Diameter (mm): 17 mm
- Axial Force (kN): 23 kN
- Height: 1.90
- Length: 1.80
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 190 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T110017X026 Medium-High Torque Locking Device with an external diameter of 26-millimeters and an internal diameter of 17-millimeters.