TLK110-1/4INX0.551IN-MCT10LBFT-B3XM3
10432798
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.551 in
- Internal Diameter (in): 0.25 in
- Axial Force (Lbf): 1266 lbs
- Height: 1.00
- Length: 1.00
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 1 lb/ft
- Torque (Lb/ft): 13 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Tollok T110P000104 Medium-High Torque Locking Device with an external diameter of 0.551-inches and an internal diameter of 0.25-inches.