TLK110-23/8INX3.031IN-MCT2082LBFT-B9XM8
10432809
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.031 in
- Internal Diameter (in): 2.375 in
- Axial Force (Lbf): 23618 lbs
- Height: 4.10
- Length: 3.50
- Net Weight: 4.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2337 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T110P020308 Medium-High Torque Locking Device with an external diameter of 3.031-inches and an internal diameter of 2.375-inches.