TLK110-11/8INX1.535IN-MCT356LBFT-B6XM6
10433133
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.535 in
- Internal Diameter (in): 1.125 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.40
- Length: 2.00
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 359 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T110P010108 Medium-High Torque Locking Device with an external diameter of 1.535-inches and an internal diameter of 1.125-inches.