TLK110-10MMX16MM-MCT36LBFT-B4XM4
10433231
MFG #: Tollok
$0.00
/
- External Diameter (mm): 16 mm
- Internal Diameter (mm): 10 mm
- Axial Force (kN): 10 kN
- Height: 1.10
- Length: 1.20
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 49 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T110010X016 Medium-High Torque Locking Device with an external diameter of 16-millimeters and an internal diameter of 10-millimeters.