TLK110-11/4INX1.693IN-MCT396LBFT-B6XM6
10433287
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.693 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.60
- Length: 2.00
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 399 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T110P010104 Medium-High Torque Locking Device with an external diameter of 1.693-inches and an internal diameter of 1.25-inches.