TLK110-3/4INX1.063IN-MCT159LBFT-B4XM6
10433298
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.063 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 5113 lbs
- Height: 2.00
- Length: 1.70
- Net Weight: 0.80
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 159 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T110P000304 Medium-High Torque Locking Device with an external diameter of 1.063-inches and an internal diameter of 0.75-inches.