TLK132-75MMX115MM-MCT4942LBFT-B8XM10
10432019
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 181 kN
- Height: 4.60
- Length: 2.00
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 70 Nm
- Torque (Nm): 6750 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T132075X115 Medium-High Torque Locking Device with an external diameter of 115-millimeters and an internal diameter of 75-millimeters.