TLK132-50MMX80MM-MCT1807LBFT-B7XM8
10432075
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 115 kN
- Height: 3.20
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 2870 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T132050X080 Medium-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.