TLK132-60MMX90MM-MCT2478LBFT-B8XM8
10432172
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 115 kN
- Height: 3.60
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 35 Nm
- Torque (Nm): 3450 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T132060X090 Medium-High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.