TLK132-28MMX55MM-MCT465LBFT-B6XM6
10432178
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 45 kN
- Height: 2.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 14 Nm
- Torque (Nm): 630 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T132028X055 Medium-High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 28-millimeters.