TLK132-110MMX155MM-MCT10768LBFT-B8XM12
10432261
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 269 kN
- Height: 6.20
- Length: 2.20
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 125 Nm
- Torque (Nm): 14750 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T132110X155 Medium-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.