TLK132-715/16INX10.236IN-MT48753LBFT-B15
10432268
MFG #: Tollok
$0.00
/
- External Diameter (in): 10.236 in
- Internal Diameter (in): 7.9375 in
- Axial Force (Lbf): 148897 lbs
- Height: 10.30
- Length: 3.10
- Net Weight: 31.00
- Screws Tightening Torque (Lb/ft): 140 lb/ft
- Torque (Lb/ft): 49240 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T132P071516 Medium-High Torque Locking Device with an external diameter of 10.236-inches and an internal diameter of 7.9375-inches.