TLK132-3/4INX1.850IN-MCT262LBFT-B5XM6
10432372
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 8442 lbs
- Height: 1.90
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 10 lb/ft
- Torque (Lb/ft): 258 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T132P000304 Medium-High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 0.75-inches.